AXIS#.UNIT.ACCLINEAR

Description

AXIS#.UNIT.ACCLINEAR sets the units type for the acceleration and deceleration parameters when the motor type (AXIS#.MOTOR.TYPE ) is linear.

Type

Description

0

counts/s2

1

mm/s2

2

µm/s2

3

Custom Units/s2

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type

Read/Write

Units

N/A

Range

0 to 3

Default Value

1

Data Type

Integer

See Also

AXIS#.MOTOR.TYPE
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
AXIS1.UNIT.ACCLINEAR

5010h

06h

Unsigned8

-

-

Read/Write

No

AXIS2.UNIT.ACCLINEAR

5110h

06h

Unsigned8

-

-

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AXIS1.UNIT.ACCLINEAR

6600

19C8

Unsigned8

Read/Write

-

AXIS2.UNIT.ACCLINEAR

72136

119C

Unsigned8

Read/Write

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AXIS#.UNIT.ACCLINEAR

6600

Unsigned8

Read/Write

-